IESNA:LM-63-2002
[TEST]P1056022
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DRP-S350D930-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 4, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]506
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 12.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
362 358.4 357.3 354.5 350.3 345.3 339.3 332.2 324.7 315.8
306.2 296.3 285.3 274 262.2 250.2 237.8 225.7 211.9 199.4
185.9 172.5 159.3 145.5 132 118.2 104.3 90.5 76.3 62.8
49.7 36.9 25.2 14.5 5.3 0 0
362 362.7 360.2 355.6 349.2 341.7 332.2 321.9 310.5 297.7
285 271.1 256.6 241.7 226 210.4 194.5 178.5 162.5 146.9
130.2 114.6 99 83.4 68.1 53.6 40.1 27.3 16.7 8.5
5.3 2.8 1.1 0.4 0 0 0
362 359.1 354.2 346.7 336.4 324 310.2 294.9 278.2 260.1
241.7 222.1 202.6 182.4 162.5 143.4 123.8 105.4 87.3 69.9
54.3 39.7 26.3 14.2 7.1 5.7 3.9 2.5 1.4 0.7
0.4 0.4 0 0 0 0 0
362 359.5 352.4 342.1 328.6 312.6 295.6 275.7 254.4 232.1
209.7 187 163.9 142.7 121 100.4 80.9 62.5 46.5 31.6
18.5 8.2 6 4.6 3.5 2.1 1.4 0.7 0.4 0.4
0.4 0.4 0 0 0 0 0
362 359.8 353.8 342.4 327.5 310.2 291 270.1 247.3 223.2
199.1 174.6 151.2 128.5 106.5 85.5 66.4 49 33.7 19.9
8.5 6.4 5 3.5 2.5 1.4 1.1 0.4 0.4 0.4
0 0 0 0 0 0 0
